IESNA:LM-63-2002
[TEST]P954633
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52391
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8172 7672.5 7239 6726.2 6213.4 5895.8 5783.3 5799.8 5895.8 6018.2
6590.6 8367.3 11252.3 14143.9 17068.7 19308.5 21287 22842 24433.4 25455.8
25531.9 24264.7 18603.8 16208.5 13485.5 9164.6 5677.4 4486.4 3014.1 1588.1
794 602.2 383.8 225 89.3 0 0
8172 7741.9 7308.5 6799 6279.6 5958.6 5839.5 5829.6 5912.3 6024.8
6464.9 8006.6 10779.2 14028.1 16833.8 19166.3 21220.9 22997.5 24486.4 25667.5
25932.2 24886.7 19417.7 16618.7 14024.8 9750.2 6044.7 4655.1 3116.6 1667.5
926.4 727.9 496.3 324.2 211.7 49.6 0
8172 7732 7325.1 6842 6335.8 6021.5 5889.2 5862.7 5915.6 6018.2
6306 7437.6 9813.1 12913.2 15920.6 18600.5 21029 23106.7 24926.4 26441.7
26997.5 26537.7 24807.3 19503.7 16357.3 12069.5 7573.2 5452.4 3966.9 2319.3
1561.6 1290.3 1128.2 939.6 645.2 112.5 0
8172 7778.3 7387.9 6967.7 6514.5 6177 6028.1 5968.6 5988.4 6067.8
6210.1 6799 8373.9 10921.4 13952 16979.3 19960.3 22809 25356.5 27199.4
28317.6 28469.8 27642.7 26206.8 23857.8 19821.4 16185.3 12426.8 8330.9 3857.7
1958.6 1290.3 976 645.2 254.8 0 0
8172 7794.9 7467.3 7113.3 6746.1 6464.9 6296.1 6229.9 6220 6282.9
6388.8 6607.1 7308.5 8886.7 11318.5 14203.5 17429.3 20754.4 24056.3 26832.1
28853.6 29945.4 29988.4 29191.1 28109.2 26630.3 24562.5 20999.2 15622.8 9435.9
4029.8 1402.8 585.6 327.5 129 9.9 0
8172 7861 7569.9 7325.1 7060.4 6848.6 6732.8 6679.9 6673.3 6722.9
6818.9 6957.8 7249 7897.4 9217.5 11255.6 13922.3 16966.1 20148.9 23305.2
26309.4 28853.6 30782.5 31560 31636.1 31599.7 31639.4 30746.1 26623.7 18924.7
10554.2 3553.4 903.2 334.2 82.7 6.6 0
8172 7927.2 7705.5 7546.7 7421 7338.3 7321.8 7351.5 7411.1 7490.5
7609.6 7775 7990.1 8347.4 8942.9 9962 11546.7 13677.4 16079.4 18660.1
21465.7 24367.3 27192.7 29746.9 32003.3 33852.8 35788.3 37720.5 37684.1 31765.1
19725.4 8354 2177 615.4 185.3 13.2 0
8172 8016.5 7884.2 7808.1 7798.2 7844.5 7940.5 8105.9 8264.7 8456.6
8714.6 8976 9237.4 9591.4 10054.6 10772.5 11884.2 13445.8 15275.4 17435.9
19897.5 22359 24923.1 27364.8 30514.5 33756.9 37694 41396.2 43255.6 41032.3
32350.7 17644.3 4942.9 1052.1 225 16.5 0
8172 8115.8 8069.5 8115.8 8211.8 8370.6 8572.4 8810.6 9035.6 9287
9561.6 9839.5 10134 10524.4 11037.2 11781.6 12813.9 14253.1 16043 18117.5
20622 23288.7 26259.7 29492.2 32995.9 36890 40999.2 44866.9 46858.6 44876.8
35321.8 16274.6 3457.4 896.6 185.3 16.5 0
8172 8112.5 8099.3 8158.8 8274.6 8459.9 8691.5 8916.5 9177.8 9419.4
9690.7 9955.3 10259.7 10623.7 11149.7 11907.4 12962.8 14405.3 16231.6 18471.5
21012.4 23798.2 26835.4 30206.8 33799.9 37753.5 41876 45561.7 47206 44354
33297 13551.7 2630.3 698.1 139 13.2 0
8172 8178.7 8231.6 8413.6 8635.2 8936.3 9300.3 9664.2 10024.8 10388.8
10742.8 11123.3 11530.2 12079.4 12880.1 13905.7 15163 16764.3 18683.2 20833.8
23129.9 25512 28086 30517.8 32747.8 34636.9 36099.3 36545.9 34918.1 29846.2
19149.7 5621.2 1022.3 314.3 79.4 26.5 0
8172 8208.4 8307.7 8506.2 8790.7 9148.1 9541.8 9955.3 10362.3 10732.8
11093.5 11444.2 11818 12274.6 12820.5 13561.6 14547.6 15748.6 17095.1 18488
19897.5 21316.8 22693.2 23781.7 24350.7 24357.3 23837.9 22660.1 20238.2 16810.6
10908.2 3662.5 817.2 268 102.6 39.7 0
8172 8215.1 8337.5 8536 8830.4 9164.6 9518.6 9859.4 10147.2 10365.6
10491.3 10570.7 10597.2 10636.9 10716.3 10845.3 11189.4 11920.6 12847 13753.5
14345.8 14617.1 14564.1 13826.3 12205.1 10061.2 7682.4 5035.6 2931.4 1581.5
847 373.9 155.5 62.9 23.2 3.3 0
8172 8234.9 8307.7 8446.7 8549.2 8605.5 8612.1 8479.7 8238.2 7824.7
7242.4 6514.5 5687.3 4853.6 4049.6 3298.6 2627 2173.7 2014.9 1995
2014.9 2001.7 1799.8 1426 1019 681.6 453.3 344.1 284.5 231.6
178.7 112.5 46.3 19.9 6.6 0 0
8172 8238.2 8221.7 8109.2 7867.7 7500.4 7000.8 6279.6 5336.6 4241.5
3219.2 2382.1 1776.7 1455.7 1340 1316.8 1300.2 1280.4 1247.3 1210.9
1154.7 1032.3 850.3 661.7 509.5 403.6 320.9 251.4 195.2 145.6
95.9 46.3 19.9 6.6 0 0 0
8172 8191.9 8016.5 7593.1 6954.5 6124.1 4992.6 3751.9 2693.1 1955.3
1564.9 1396.2 1293.6 1207.6 1131.5 1068.7 1035.6 999.2 966.1 933
880.1 787.4 668.3 542.6 426.8 340.8 274.6 211.7 158.8 109.2
56.2 26.5 9.9 0 0 0 0
8172 8132.3 7728.7 7020.7 6034.7 4810.6 3401.2 2325.9 1737 1535.2
1435.9 1343.3 1227.5 1088.5 946.2 827.1 737.8 698.1 724.6 764.3
764.3 717.9 635.2 529.4 416.9 330.9 258.1 201.8 148.9 99.3
62.9 26.5 9.9 0 0 0 0
8172 8109.2 7510.3 6504.6 5161.3 3573.2 2332.5 1730.4 1571.5 1485.5
1396.2 1270.5 1121.6 962.8 810.6 681.6 575.7 522.7 499.6 493
496.3 496.3 483 440 387.1 330.9 277.9 221.7 178.7 142.3
105.9 62.9 13.2 0 0 0 0
8172 8099.3 7331.7 6140.6 4545.9 2914.8 1915.6 1631.1 1541.8 1459.1
1346.6 1201 1042.2 880.1 741.1 625.3 552.5 512.8 486.4 463.2
440 420.2 403.6 383.8 357.3 320.9 274.6 231.6 198.5 162.1
119.1 72.8 13.2 0 0 0 0
8172 8059.6 7169.6 5813.1 4066.2 2488 1743.6 1601.3 1525.2 1429.3
1306.9 1171.2 1025.6 866.8 727.9 625.3 562.4 529.4 506.2 486.4
459.9 440 416.9 393.7 363.9 314.3 251.4 215.1 178.7 142.3
99.3 46.3 6.6 0 0 0 0
8172 8056.3 7119.9 5690.7 3871 2329.2 1690.7 1588.1 1518.6 1416
1290.3 1164.6 1029 880.1 737.8 628.6 569.1 536 509.5 489.7
469.8 446.7 420.2 390.4 347.4 281.2 205.1 172 139 102.6
66.2 23.2 0 0 0 0 0
8172 8062.9 7090.2 5641 3788.3 2279.6 1690.7 1584.8 1512 1412.7
1283.7 1158 1029 876.8 734.5 625.3 569.1 536 512.8 493
473.1 446.7 420.2 390.4 344.1 271.3 198.5 168.7 132.3 99.3
59.6 19.9 0 0 0 0 0
